
Manifold FHF-B, BRASS, Number of heating manifold connections [loops] [Max]: 12, 10 bar
088U0552
Manifold 12+12 Shutoff
088U0552
Product specifications
Characteristic | Value |
|---|---|
| Bleed valve | Not included |
| China RoHS compliance | Out of scope |
| Description | Manifold 12+12 Shutoff |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 0.600 bar |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flowmeter | No |
| Material | BRASS |
| Material Description | Manifold 12+12 Shutoff |
Characteristic | Value |
|---|---|
| Number of heating manifold connections [loops] [Max] | 12 |
| Operating temperature [°C] [max] | 90 °C |
| Presetting | no |
| Product group | Manifold & Manifold Kits |
| Product line | Floor Heating Hydronics |
| Product Type | Manifold FHF-B |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Test pressure [bar] | 16 bar |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.547 Kilogram |
| Net weight | 7.547 Kilogram |
| Volume | 3.984 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420081137 |
| Proposition 65 | Cancer and Reproductive Harm |