Danfoss logo
USV-set 003Z2146

USV-M and USV-I Set, DN 20, G 1A; External thread ISO 228/1

003Z2147

Set of USV-M and USV-I, DN 20, External thread

Product specifications

Characteristic
Value
Connection typesExternal thread ISO 228/1G 1A
Contains batteriesNo
DescriptionSet of USV-M and USV-I, DN 20, External thread
DG Indicator ProfileNot relevant for dangerous goods
Kvs values [m³/h]2.50 m³/h
Material DescriptionUSV-I/M set 20, G 1 A, PN16
Characteristic
Value
Pressure classPN 16
Product groupManual balancing
Product lineHydronic Balancing and Controls
Product TypeUSV-M and USV-I Set
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Valve sizeDN 20

General specifications

Characteristic
Value
Gross weight1.015 Kilogram
Net weight1 Kilogram
Volume1.092 Liter
Characteristic
Value
EAN/UPC5702420083636
Proposition 65Cancer and Reproductive Harm