
AQ, DN 300, 40 KPa - 400 KPa, 5.29 m³/h - 340.74 m³/h
003Z3783
AQ DN 300, flow limiter
003Z3783
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | AQ DN 300, flow limiter |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure over the valve [kPa] [Max] | 400 KPa |
| Differential pressure over the valve [kPa] [Min] | 40 KPa |
| Direction | Defined by arrow on valve body |
| EU RoHS compliance | Out of scope |
| Flow [m³/h] [Max] | 340.74 m³/h |
| Flow [m³/h] [Min] | 5.29 m³/h |
| Height [mm] | 398 mm |
Characteristic | Value |
|---|---|
| Height with tets plugs [mm] | 428 mm |
| Length [m] | 243.00 m |
| Material Description | AQ DN300 dPv 40-400kPa Flow 5,29-340,74 |
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | -10 °C |
| Pressure class | PN 25 |
| Product group | Other valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AQ |
| Valve size | DN 300 |
| Weight [kg] | 48.800 kg |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 42 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 41.3 Kilogram |