Danfoss logo
Brazed plate heat exchanger type XB61-1-30

Micro Plate heat exchanger, XB61M-1, Number of plates: 100

004B3445

25 bar, Brazing material: Copper

Product specifications

Characteristic
Value
ApprovalPED
Brazing materialCopper
China RoHS complianceYes
Connection length 1 [mm]50 mm
Connection length 2 [mm]50 mm
Connection length side 1 [mm]52 mm
Connection length side 2 [mm]52 mm
Connection size 12
Connection size 22
Connection standardISO 228/1
Connection type 1G
Connection type 2G
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fluid Group2
Horizontal center porthole[mm]174 mm
In scope of WEEENo
Manufacturer's nameDanfoss
Material DescriptionXB61M-1-100_2Cu_25_S1_7G2_SB
Material Description (Short TeXB61M-1-100_2Cu_25_S1_7G2_SB
Max working pressure 1 [bar]25 bar
Max working pressure 2 [bar]25 bar
Characteristic
Value
Number Of Passes1
Number of plates100
Packing formatSingle pack
PED categoryII
Plate material no.1.4404
Plate material no.1.4404
Plate patternM
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeXB61M-1
Quantity per packing format1 pc
REACH Candidate List substancesNo
Temperature range [°C] [max]180 °C
Temperature range [°C] [min]-196 °C
Total height without feet [mm]525 mm
Total width [mm]243 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Vertical center porthole 1[mm]456 mm
Vertical center porthole 2[mm]456 mm
Vertical center porthole side 1 [mm]456.0 mm
Volume per channel 1 [l]0.180 L
Volume per channel 2 [l]0.180 L

General specifications

Characteristic
Value
Gross weight38.97 Kilogram
Net weight38.92 Kilogram
Volume45.002 Liter
Characteristic
Value
EAN/UPC5702425090417
Proposition 65Cancer and Reproductive Harm