Danfoss logo
Brazed plate heat exchanger type XB52M-1-50

Micro Plate heat exchanger, XB52M-1, Number of plates: 120

004H4512

25 bar, Brazing material: Copper

Product specifications

Characteristic
Value
ApprovalPED
Brazing materialCopper
China RoHS complianceYes
Connection length 1 [mm]50 mm
Connection length 2 [mm]50 mm
Connection length side 1 [mm]50 mm
Connection length side 2 [mm]50 mm
Connection size 12
Connection size 22
Connection standardDIN ISO 228/1
Connection type 1LPM Connection
Connection type 2LPM Connection
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fluid Group1
Horizontal center porthole[mm]170 mm
In scope of WEEENo
Material DescriptionXB52M-1-120_2Cu_25_S1_7L2
Material Description (Short TeXB52M-1-120_2Cu_25_S1_7L2
Max working pressure 1 [bar]25 bar
Max working pressure 2 [bar]25 bar
Characteristic
Value
Number Of Passes1
Number of plates120
Packing formatSingle pack
PED categoryII
Plate material no.1.4404
Plate material no.1.4404
Plate patternM
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeXB52M-1
Quantity per packing format1 pc
REACH Candidate List substancesNo
Temperature range [°C] [max]180 °C
Temperature range [°C] [min]-10 °C
Total height without feet [mm]466 mm
Total width [mm]256 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only
Vertical center porthole 1[mm]379 mm
Vertical center porthole 2[mm]379 mm
Vertical center porthole side 1 [mm]379.0 mm
Volume per channel 1 [l]0.163 L
Volume per channel 2 [l]0.163 L

General specifications

Characteristic
Value
Gross weight42.7 Kilogram
Net weight40.1 Kilogram
Volume57.002 Liter
Characteristic
Value
EAN/UPC5702425122163
Proposition 65Cancer and Reproductive Harm