Danfoss logo
SL70TL-1-10_2_25_S1_4B1,5

Brazed plate heat exchanger, SL70TL-1, Number of plates: 40

079U4004

25 bar, Brazing material: Copper

Product specifications

Characteristic
Value
ApprovalPED
Brazing materialCopper
China RoHS complianceYes
Connection length 1 [mm]27 mm
Connection length 2 [mm]27 mm
Connection size 11 1/2
Connection size 21 1/2
Connection standardISO 7
Connection type 1R
Connection type 2R
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Fluid Group1
Horizontal center porthole[mm]65 mm
In scope of WEEENo
Material DescriptionSL70TL-1-40_2_25_S1_4B1,5
Material Description (Short TeSL70TL-1-40_2_25_S1_4B1,5
Max working pressure 1 [bar]25 bar
Max working pressure 2 [bar]25 bar
Characteristic
Value
Number Of Passes1
Number of plates40
Packing formatSingle pack
PED categoryII
Plate material no.1.4404
Plate patternTL
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameBrazed plate heat exchanger
Product TypeSL70TL-1
Quantity per packing format1 pc
REACH Candidate List substancesNo
Temperature range [°C] [max]225 °C
Temperature range [°C] [min]-196 °C
Total height without feet [mm]501 mm
Total width [mm]120 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Vertical center porthole 1[mm]446 mm
Vertical center porthole 2[mm]446 mm
Volume per channel 1 [l]0.104 L
Volume per channel 2 [l]0.104 L

General specifications

Characteristic
Value
Gross weight10.59 Kilogram
Net weight10.59 Kilogram
Volume22.446 Liter
Characteristic
Value
EAN/UPC5702425157714
Proposition 65Cancer and Reproductive Harm