
Brazed plate heat exchanger, SL222TL-1, Number of plates: 120
079U3926
16 bar, Brazing material: Copper
079U3926
Product specifications
Characteristic | Value |
|---|---|
| Approval | PED |
| Brazing material | Copper |
| China RoHS compliance | Yes |
| Connection length 1 [mm] | 50 mm |
| Connection length 2 [mm] | 50 mm |
| Connection size 1 | DN80 |
| Connection size 2 | DN80 |
| Connection type 1 | FLANGE |
| Connection type 2 | FLANGE |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 1 |
| Horizontal center porthole[mm] | 205 mm |
| In scope of WEEE | No |
| Material Description | SL222TL-1-120_2_16_S1_4F80_A |
| Material Description (Short Te | SL222TL-1-120_2_16_S1_4F80_A |
| Max working pressure 1 [bar] | 16 bar |
| Max working pressure 2 [bar] | 16 bar |
Characteristic | Value |
|---|---|
| Number Of Passes | 1 |
| Number of plates | 120 |
| Packing format | Single pack |
| PED category | IV |
| Plate material no. | 1.4404 |
| Plate pattern | TL |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Brazed plate heat exchanger |
| Product Type | SL222TL-1 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Temperature range [°C] [max] | 225 °C |
| Temperature range [°C] [min] | -196 °C |
| Total height without feet [mm] | 933 mm |
| Total width [mm] | 424 mm |
| Vertical center porthole 1[mm] | 623 mm |
| Vertical center porthole 2[mm] | 623 mm |
| Volume per channel 1 [l] | 0.557 L |
| Volume per channel 2 [l] | 0.557 L |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 202.747 Kilogram |
| Net weight | 143.827 Kilogram |
| Volume | 691.2 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425189265 |
| Proposition 65 | Cancer and Reproductive Harm |