Energy meters, SonoMeter 20
187F5060
187F5060
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | SonoS20 DN125 qp100 350 PN25 MdB 24V |
| Product group | Energy meters |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | SonoMeter 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 26 Kilogram |
| Net weight | 34 Kilogram |
| Volume | 159.6 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255243977 |
| Proposition 65 | No significant risk |