Danfoss logo
DEVIreg Basic Polar White_140F1164 bluetooth

Thermostats, DEVIreg™ Basic Polar white, Sensor type: Floor, 16 A

140F1164

Temperature - floor [°C]: 4 - 45, Display type: LED, Application: Floor heating

Product specifications

Characteristic
Value
1 Primary battery SUM weight Kg0.000
1 Primary battery weight Kg0.000
2-pole switchNo
Ambient temperature [°C] [max]35 °C
Ambient temperature [°C] [min]0 °C
ApplicationFloor heating
ApprovalCEUkrTESTEAC
Ball pressure test temperature [°C]75 °C
Battery backupNo
Battery qty0
CE markYes
Certification companyIntertek SemkoUkrTESTEAC
China RoHS complianceYes
ColourRAL 9016
Compatible frame systemYes
Contains batteriesNo
Depth [mm]24 mm
DescriptionDEVIreg Basic Polar white
DG Indicator ProfileNot relevant for dangerous goods
DIN mountingNo
Display (Yes/No)No
Display typeLED
Element IP Class21
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)7(a)7(c)-I
Frost protection [°C]5 °C
Height [mm]85 mm
In scope of WEEEYes
Indicator typeLED
Inductive loadcos φ= 0.3 max 1A
Material DescriptionDEVIreg Basic Polar white
Package depth [mm]95 mm
Characteristic
Value
Package height [mm]80 mm
Package width [mm]95 mm
Pollution degree2
Product descriptionDEVIreg™ Basic Polar white
Product groupThermostats
Product lineElectric Heating
Product TypeDEVIreg Basic
REACH Candidate List substancesLead (CAS no. 7439-92-1)Diboron trioxide (B2O3, CAS no. 1303-86-2)Lead monoxide (PbO, CAS no. 1317-36-8)
Regulation typePWM
Relay switch1-pole
Resistive load max [A]16 A
SCIP dossier no.3e069a1c-935f-4345-8c30-943c89141ca8
Sensor definition point [Ohm/°C]15kΩ / 25°C
Sensor typeFloor
Software classA
Standby power consumption [W] [Max]0.20 W
Storage temperature [°C] [Max]60 °C
Storage temperature [°C] [Min]-25 °C
Supply voltage [V] AC230 V
Supply voltage [V] AC [max]240 V
Supply voltage [V] AC [min]220 V
Temperature - floor [°C] [Max]45 °C
Temperature - floor [°C] [Min]4 °C
Temperature max. limiter [°C] [Max]35 °C
Temperature max. limiter [°C] [Min]5 °C
Temperature min. limiter [°C] [Max]35 °C
Temperature min. limiter [°C] [Min]4 °C
Terminal cable size max [mm²]2 x 2.5
UL markNo
Warranty [Year]2
Warranty type2-year product warranty
Width [mm]85.00 mm

General specifications

Characteristic
Value
Gross weight194 Gram
Net weight142 Gram
Volume0.722 Liter
Characteristic
Value
EAN/UPC5703466252123
Proposition 65Cancer and Reproductive Harm