
Thermostats, ECtemp Next Plus, Sensor type: Floor, 16 A
088L0129
Display type: LCD, Application: Floor heating
088L0129
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.001 |
| 1 Primary battery weight Kg | 0.001 |
| Application | Floor heating |
| Battery backup | Yes |
| Battery qty | 1 |
| Battery type or Name | Coin battery Manganese Lithium (CR1220) |
| China RoHS compliance | Yes |
| Contains batteries | Yes |
| Description | Danfoss ECtemp Next Modbus |
| DG Indicator Profile | Contains Lithium Batteries |
| Display (Yes/No) | Yes |
| Display type | LCD |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | Danfoss ECtemp Next Modbus |
| Product description | ECtemp Next Plus |
| Product group | Thermostats |
| Product line | Electric Heating |
| Product Type | ECtemp Next Plus |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Resistive load max [A] | 16 A |
| SCIP dossier no. | 50d35251-5939-484c-be43-57270ceaf246 |
| Sensor type | Floor |
| Supply voltage [V] AC | 230 V |
| Supply voltage [V] AC [max] | 240 V |
| Supply voltage [V] AC [min] | 220 V |
| UL mark | No |
| Warranty [Year] | 2 |
| Warranty type | 2-year product warranty |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.306 Kilogram |
| Net weight | 0.296 Kilogram |
| Volume | 0.001 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5703466241790 |
| Proposition 65 | Cancer and Reproductive Harm |