BOCK, Electrical component, Miscellaneous
097B82409
Compressors spare parts, Legacy BOCK ID: 82409
097B82409
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG12 CO2 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82409 |
Characteristic | Value |
|---|---|
| Material Description | Set-oil level regulator |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Miscellaneous |
| voltage of component | 230V AC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 763 Gram |
| Net weight | 763 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162969984 |