
BOCK, Connector, Soldered bush
097B82063
Compressors spare parts, Set-soldered bush ø35, Legacy BOCK ID: 82063
097B82063
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG44 CO2 |
| Connection size [in] | 1 3/8 in |
| Connection size [mm] | 35 mm |
| Connection type | Soldering |
| Contains batteries | No |
| Description | Set-soldered bush ø35 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 82063 |
| Material Description | Set-soldered bush ø35 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Soldered bush |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b3327a16-67a3-4c5b-ad52-b2d3f766d7be |
| SCIP dossier product name | SET-SOLDERED BUSH ø35 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 490 Gram |
| Net weight | 490 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162894569 |