BOCK, Miscellaneous, Cable
097B81263
Compressors spare parts, Set-cable holder (2 pc), Legacy BOCK ID: 81263
097B81263
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-cable holder (2 pc) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81263 |
Characteristic | Value |
|---|---|
| Material Description | Set-cable holder (2 pc) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Cable |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 30 Gram |
| Net weight | 30 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162550526 |