Danfoss logo
BOCK, Motor component, Stator-product-details

BOCK, Motor component, Stator

097B80556

Compressors spare parts, Set-stator 9kW S/SS -fr.DK019, Legacy BOCK ID: 80556

Product specifications

Characteristic
Value
BOCK_MOTOR_CONNECTION_TYPES/SS
BrandBOCK
Contains batteriesNo
DescriptionSet-stator 9kW S/SS -fr.DK019
DG Indicator ProfileNot relevant for dangerous goods
frequency of component50/60 Hz
In scope of WEEENo
Legacy BOCK ID80556
Characteristic
Value
Material DescriptionSet-stator 9kW S/SS -fr.DK019
Power supply380-420V 50Hz (440-480V 60Hz)
Product groupCompressors spare parts
Product lineDanfoss BOCK®
Product nameMotor component
Product TypeStator
voltage of component400V 50Hz (460V 60Hz)

General specifications

Characteristic
Value
Gross weight21.9 Kilogram
Net weight21.9 Kilogram
Characteristic
Value
EAN/UPC5715162554678