BOCK, Miscellaneous, Key
097B06999
Compressors spare parts, Feather key B10x8x80, Legacy BOCK ID: 06999
Recommended replacement: 097B50003
097B06999
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Feather key B10x8x80 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06999 |
Characteristic | Value |
|---|---|
| Material Description | Feather key B10x8x80 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Key |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 48 Gram |
| Net weight | 48 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162586808 |