BOCK, Connector, Disc
097B06069
Compressors spare parts, Disc ø28x13x3, Legacy BOCK ID: 06069
097B06069
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Disc ø28x13x3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06069 |
Characteristic | Value |
|---|---|
| Material Description | Disc ø28x13x3 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Disc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11 Gram |
| Net weight | 11 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162589472 |