BOCK, Miscellaneous, Steel ball
097B05566
Compressors spare parts, Steel ball ø9, Legacy BOCK ID: 05566
097B05566
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Steel ball ø9 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05566 |
Characteristic | Value |
|---|---|
| Material Description | Steel ball ø9 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Steel ball |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3 Gram |
| Net weight | 3 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162590850 |