Danfoss logo
SFD 030F8008

Oil Nozzles, SFD, 0.55 gal/h, 2.13 kg/h, 80 °, Solid

030F8010

0.55GAL 80SFD

Product specifications

Characteristic
Value
Capacity [kg/h]2.13 kg/h
Capacity [KW]0.0 kW
Capacity [l/h]0.00 L/h
Capacity [USgal/h]0.55 gal/h
CE markNo
CENYes
China RoHS complianceYes
Contains batteriesNo
Description0.55GAL 80SFD
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Filter grade [µm]30-40
Filter typeDouble filter (sinter)
LE anti-drip valveNo
Characteristic
Value
Material Description0.55GAL 80SFD
Material typeSteel
Packing formatSingle pack
Product groupOil Nozzles
Product lineBurner Components
Product TypeSFD
Quantity per packing format12 pc
REACH Candidate List substancesNo
Reference point7 bar, 3.4 cSt, 820 kg/m³
ShapeRound
Specification point10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°]80 °
Spray patternSolid
spray pattern markingSFD
UL markNo

General specifications

Characteristic
Value
Gross weight0.03 Kilogram
Net weight0.025 Kilogram
Characteristic
Value
Volume0.018 Liter
EAN/UPC5702425063718