Danfoss logo
AVTA Thermostatic Valve

Thermo. operated water valve, AVTA 25, G, 1

003N4175

Body material: Brass, Opening configuration: Opens on rising sensor temp., Charge type: Adsorption

Product specifications

Characteristic
Value
ApprovalEACPEDRoHSRoHS ChinaUA
Body materialBrass
Cap. tube length fraction [in]90 9/16 in
Capillary tube gland Int/ExtInternal
Capillary tube gland size [in]1/2
Capillary tube gland standardISO 228-1
Capillary tube gland typeG
Capillary tube length [mm]2300 mm
Charge typeAdsorption
China RoHS complianceYes
Connection Internal/ExternalInternal
Connection size [in]1
Connection standardISO 228-1
Connection typeG
Contains batteriesNo
Cv value [gal/min]6.400 gal/min
DG Indicator ProfileOther Dangerous Goods
Differential pressure [bar] [max]10.000 bar
Differential pressure [bar] [min]0.000 bar
Differential pressure [psi] [max]145.000 psi
Differential pressure [psi] [min]0.000 psi
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(b)6(c)
Flow direction indicatorEmbossed 1-way arrow
Further informationSn2 coated
Kv value [m³/h]5.500 m³/h
Material DescriptionAVTA 25 Water Reg. Valve 10-80°C M/10
Max. pressure on sensor [bar]25 bar
Max. pressure on sensor [psig]362.6 psig
Max. sensor temperature [°C]130 °C
Characteristic
Value
Max. sensor temperature [°F]266.0 °F
Max. test pressure [bar] Pe25.0 bar
Max. test pressure [psig]362.6 psig
Max. Working Pressure [bar]16.0 bar
Max. Working Pressure [psig]232 psig
MediaNeutral media
Medium temperature range [°C] [max]130 °C
Medium temperature range [°C] [min]-25 °C
Medium temperature range [°F] [max]266 °F
Medium temperature range [°F] [min]-13 °F
Opening configurationOpens on rising sensor temp.
Orifice size [mm]25.00 mm
Orifice size fraction [in]1 in
Packing formatMulti pack
Product accessoriesGeneric accessoriesWater valves accessories
Product groupWater regulating valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameThermo. operated water valve
Product TypeAVTA 25
Quantity per packing format10 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.a698bb81-6c39-4d14-a29f-0fc686728af9
SCIP dossier product nameAVTA FJVA
Sensor size (Ø x L) [in]3/8 x 5 29/32 in
Sensor size (Ø x L) [mm]9.5 x 150 mm
ServiceableWater valve spare parts
Temperature range [°C] [max]80 °C
Temperature range [°C] [min]10 °C
Temperature range [°F] [max]176 °F
Temperature range [°F] [min]50 °F

General specifications

Characteristic
Value
Gross weight1.7 Kilogram
Net weight1.3 Kilogram
Volume4.082 Liter
Characteristic
Value
EAN/UPC5702423203352
Proposition 65Cancer and Reproductive Harm