
Valve station, ICF 15 EVRAT-ICFA 20B, 15 mm
027L4565
Connection size [mm]: 15, Connection type: Flange, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 42, Temperature range [°C]: -40 - 105
027L4565
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDEACUA |
| Body material | Steel |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.2 |
| Connection material | Steel |
| Connection size [in] | 1/2 inch |
| Connection size [mm] | 15 mm |
| Connection standard | NA |
| Connection type | Flange |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(b) |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 1 |
| Material Description | Valve station ICF 15 EVRAT-ICFA 20-B |
| Max. Working Pressure [bar] | 42.0 bar |
| Max. Working Pressure [psig] | 610 psig |
| Module 2 | Filter |
| Module 2 type | ICFF 15 |
| Module 3 | Solenoid valve |
Characteristic | Value |
|---|---|
| Module 3 type | ICFA 20B |
| Module 4 | Manual opening |
| Packing format | Single pack |
| PED category | Art. 4, par. 3 |
| Product accessories | FlangesICF accessories |
| Product description | Control Solution |
| Product group | Multifunction valves |
| Product line | Industrial Refrigeration |
| Product name | Valve station |
| Product Type | ICF 15 EVRAT-ICFA 20B |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR22R401AR402AR404AR407AR407BR407CR407FR409AR410AR421AR422BR438AR449AR450AR452AR502R507AR513AR515BR717 |
| SCIP dossier no. | f6a29f33-704f-4e94-9054-608e74f2a435 |
| SCIP dossier product name | ICF |
| Serviceable | ICF spare parts |
| Surface coating | Zn (TLP) |
| Temperature range [°C] [max] | 105 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 221 °F |
| Temperature range [°F] [min] | -40 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.683 Kilogram |
| Net weight | 3.3 Kilogram |
| Volume | 6.248 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162976944 |
| Proposition 65 | Cancer and Reproductive Harm |