
Gauge valve, SNV
191U0566
Inlet connection type: G, Packing format: Single pack, Quantity per packing format: 1
191U0566
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Inlet connection type | G |
| Material Description | MANÔMETRO P/NH3-1/12KG/CM2 C/GLI |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Gauge valve |
| Product Type | SNV |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.2 Kilogram |
| Net weight | 0.18 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.197 Liter |
| EAN/UPC | 5702428370806 |