Danfoss logo
Gauge valve, SNV-ST, WEB148B4227

Gauge valve, SNV-ST

148B4386

Inlet connection type: R, Outlet connection type: Rc, Inlet connection size [in]: 3/8

Product specifications

Characteristic
Value
ApprovalEACTÜVUA
Body materialSteel
China RoHS complianceYes
China RoHS exemption clauseNo
Colour PaintCr3 / TLP
Connection materialSteel
Connection standardISO 7-1
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionAngleway
EquipmentCap
EU RoHS complianceYes
EU RoHS exemption clauseNo
Flow directionBi-flow
Fluid Group1
Inlet connection size [in]3/8
Inlet connection typeR
Inlet Internal/ExternalExternal
Material DescriptionSNV-ST Rc3/8-R3/8 52 bar I/30
Max. Working Pressure [bar]52.0 bar
Max. Working Pressure [psig]754 psig
Characteristic
Value
Outlet connection size [in]3/8
Outlet connection typeRc
Outlet Internal/ExternalInternal
Packing formatIndustrial pack
PED categoryArt. 4, par. 3
Product accessoriesSNV accessories
Product descriptionStop needle valve
Product groupShut-off and regulating valves
Product lineIndustrial Refrigeration
Product nameGauge valve
Product TypeSNV-ST
Quantity per packing format30 pc
REACH Candidate List substancesNo
RefrigerantsR113R114R1150R1233zd(E)R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR245faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R503R507AR508BR512AR513AR513BR515AR515BR516AR600R600aR717R744RE170
ServiceableSNV spare parts
Temperature range [°C] [max]150 °C
Temperature range [°C] [min]-60 °C
Temperature range [°F] [max]302 °F
Temperature range [°F] [min]-76 °F
Valve versionStandard version

General specifications

Characteristic
Value
Gross weight0.416 Kilogram
Net weight0.39 Kilogram
Characteristic
Value
Volume0.709 Liter
EAN/UPC5702428176194