
Adjustable bulb strap, Max. diameter 35 mm tube
068-1214
Type designation: Adjustable bulb strap, Used for product comments: Max. diameter 35 mm tube, Used for product comments: Max. diameter 35 mm tube, Packing format: Industrial pack, Quantity per packing format: 250
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
Recommended replacement: 068U3526
068-1214
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Accessory with long Bulb strap I/250 |
| Packing format | Industrial pack |
| Product group | TXV accessories |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Adjustable bulb strap |
| Product Type | Accessory |
| Quantity per packing format | 250 pc |
| REACH Candidate List substances | No |
| Type designation | Adjustable bulb strap |
| Used for product | PHT85-300TE5-55TEA-TEAT |
| Used for product comments | Max. diameter 35 mm tube |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.028 Kilogram |
| Net weight | 0.019 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.04 Liter |
| EAN/UPC | 5702422149019 |