
Nipple, 5/8 in, OUB 4
040B0266
Nipple, Connection size [in]: 5/8 in, Used for product: OUB 4
040B0266
Product specifications
Characteristic | Value |
|---|---|
| Connection size [in] | 5/8 in |
| Connection size [mm] | 16 mm |
| Connection type | Solder, ODF |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Material Description | Nipple 5/8 in For OUB 4 |
| Packing format | Multi pack |
| Product group | Oil management accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Nipple |
| Product Type | Accessory |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR22R404AR407AR407CR407FR407HR422BR422DR438AR448AR449AR449BR450AR452AR507AR513A |
| SCIP dossier no. | e5c42d87-69d4-4ef1-8037-74c53d32c980 |
| SCIP dossier product name | Accessory for OUB |
| Type designation | Nipple |
| Used for product | OUB 4 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.25 Kilogram |
| Net weight | 0.237 Kilogram |
| Volume | 0.152 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422015512 |
| Proposition 65 | Cancer and Reproductive Harm |