Thermostatic expansion valve, TD 1, R290
068N0008
Temperature range [°C]: -40 - -15, Orifice capacities [kW]: 1.27, Pressure equalization: Internally equalized
068N0008
Product specifications
Characteristic | Value |
|---|---|
| Adjustable | No |
| Approval | C UL US LISTED |
| Balanced port [Yes/No] | No |
| Body material | Brass |
| Capillary tube length [in] | 30.0 in |
| Capillary tube length [mm] | 750 mm |
| Connection material | Copper |
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Direction | Angleway |
| Element temperature max. [°C] | 100 °C |
| Element temperature max. [°F] | 210 °F |
| Filter | Integrated |
| Flow direction | Single-flow |
| Flow direction indicator | Stamped 1-way arrow |
| Ignition source assessment | Yes |
| Inlet connection type | Solder ODF |
| Inlet size [in] | 1/4 in |
| Material Description | TD1 Expansion Valve AW I/32 |
| Max. Working Pressure [bar] | 34.0 bar |
| Max. Working Pressure [psig] | 500 psig |
| MOP Point [°C] | -10 °C |
| MOP Point [°F] | 14 °F |
| MOP Point [psig] | MOP 35 |
| Orifice capacities [kW] | 1.27 kW |
Characteristic | Value |
|---|---|
| Orifice capacities [TR] | 0.36 TR |
| Orifice size | 1 |
| Outlet connection type | Solder ODF |
| Outlet size [in] | 3/8 in |
| Packing format | Industrial pack |
| Parts included | Bulb strap |
| Pressure equalization | Internally equalized |
| Product accessories | TXV accessories |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Thermostatic expansion valve |
| Product Type | TD 1 |
| Quantity per packing format | 32 pc |
| Rated cap. cond. Range N [IMP] | tcond=90 °Ftevap=41 °Ftliq=82 °F |
| Rated cap. cond. Range N [SI] | tcond=32 °Ctevap=5 °Ctliq=28 °C |
| Refrigerants | R290 |
| Serviceable | No |
| Static Superheat (SS) [°C] | 3.00 °C |
| Static Superheat (SS) [°F] | 5.40 °F |
| Temperature range [°C] [max] | -15 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 5 °F |
| Temperature range [°F] [min] | -40 °F |
| UL approval file name | SA7200 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.148 Kilogram |
| Net weight | 0.124 Kilogram |
| Volume | 0.13 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255255352 |
| Proposition 65 | Cancer and Reproductive Harm |