Danfoss logo
Pressure Transmitter, DST P110, Round Packard, Green low, Solder tube

Pressure transmitter, DST P110, 0 bar - 35 bar, 0 psi - 507.5 psi

075G4184

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Round Packard Metri-Pack, Pressure connection type: Solder, ODM, Pressure connection size: Solder tube, Specification key: DST P110-2531-C2EB07-0

Product specifications

Characteristic
Value
- commonPin A
+ supplyPin B
Ambient temperature range [°C] [max]85 °C
Ambient temperature range [°C] [min]-40 °C
ApprovalC UL US UL RecognizedCE
CE markYes
China RoHS complianceOut of scope
Compensated temp. range [°C] [max]100 °C
Compensated temp. range [°C] [min]-40 °C
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EEE category5 small equipment (any external dimension < 50 cm)
Electrical connectionRound Packard Metri-Pack
Electrical connection size3 pin
Electrical connection standard150.2 SERIES
Electrical Connector Colorblack
Enclosure rating IPIP69K
EU RoHS complianceYes
EU RoHS exemption clauseNo
Housing material304L
Identical product075G1230
In scope of WEEEYes
Material DescriptionSensor DST P110-2531-C2EB07-0 I/55
Medium temperature range [°C] [max]100 °C
Medium temperature range [°C] [min]-40 °C
Output signalCurrent
Output signal [mA] [max]20 mA
Output signal [mA] [min]4 mA
Characteristic
Value
Overload pressure max. [bar]140.0 bar
Overload pressure max. [psi]2030 psi
Packing formatIndustrial pack
Pressure connection HEX [mm]27.0 mm
Pressure connection sizeSolder tube
Pressure connection standardFor solder tube
Pressure connection typeSolder, ODM
Pressure Male/FemaleMale
Pressure range [bar] [max]35.00 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]507.50 psi
Pressure range [psi] [min]0.00 psi
Pressure referenceSealed gauge
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeDST P110
Pulse-snubberNo
Quantity per packing format55 pc
REACH Candidate List substancesNo
Response time max. [ms]2 ms
Specification keyDST P110-2531-C2EB07-0
Supply voltage [V] DC [max]28.00 V
Supply voltage [V] DC [min]8.00 V
TEB inside CTR ±FS [%]1.50 %
UL markYes
Wetted part material304L/316L

General specifications

Characteristic
Value
Gross weight0.075 Kilogram
Net weight0.061 Kilogram
Characteristic
Value
EAN/UPC5715162501603
Proposition 65No significant risk