
Pressure transmitter, AKS 3000, -1 bar - 39 bar, -14.5 psi - 565.6 psi
060G5990
Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: Solder, ODF, Pressure connection size: 3/8, Specification key: AKS 3000-DK35-A1EB08-0
060G5990
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin 2 |
| + output | Pin 3 |
| + supply | Pin 1 |
| Accuracy, max. [±FS%] | 2.00 % |
| Accuracy, typical [±FS%] | 1.0 % |
| Adj. zero point and span | No |
| Ambient temperature range [°C] [max] | 85 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 185 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | ATEXC UL US UL RecognizedCEGOST POCC |
| Approval standard | 6967179E227388E31024 |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Compensated temp. range [°C] [max] | 80 °C |
| Compensated temp. range [°C] [min] | 0 °C |
| Compensated temp. range [°F] [max] | 176 °F |
| Compensated temp. range [°F] [min] | 32 °F |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical conn. Male/Female | Male and Female |
| Electrical connection | Angular connector |
| Electrical connection size | Pg 9 |
| Electrical connection standard | EN 175301-803-A |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flush diaphragm | No |
| High Clipping Level | 11.50 |
| Identical product | 060G4590 |
| In scope of WEEE | Yes |
| Intrinsically safe | No |
| Low Clipping level | 0.00 |
Characteristic | Value |
|---|---|
| Material Description | Sensor AKS 3000 3/8 Solder, -1-39bar, mA |
| Medium temperature range [°C] [max] | 85 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 185 °F |
| Medium temperature range [°F] [min] | -40 °F |
| Non-linearity BFSL [±FS%] | 0.50 % |
| Output signal | Voltage |
| Output signal [V] [max] | 10.0000 V |
| Output signal [V] [min] | 0.0000 V |
| Overload pressure max. [bar] | 60.0 bar |
| Packing format | Multi pack |
| Pressure connection size | 3/8 |
| Pressure connection standard | NONE |
| Pressure connection type | Solder, ODF |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 39.00 bar |
| Pressure range [bar] [min] | -1.00 bar |
| Pressure range [psi] [max] | 565.60 psi |
| Pressure range [psi] [min] | -14.50 psi |
| Pressure reference | Sealed gauge |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | AKS 3000 |
| Pulse-snubber | No |
| Quantity per packing format | 14 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Response time max. [ms] | 4 ms |
| SCIP dossier no. | 442fa760-b631-4ddb-a979-55b604269353 |
| SCIP dossier product name | Sensor AKS 3000 |
| Specification key | AKS 3000-DK35-A1EB08-0 |
| Supply voltage [V] DC [max] | 32.00 V |
| Supply voltage [V] DC [min] | 15.00 V |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.17 Kilogram |
| Net weight | 0.149 Kilogram |
| Volume | 0.393 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428456777 |
| Proposition 65 | Cancer and Reproductive Harm |