Danfoss logo
Pic. T

Micro Plate heat exchanger, MPHE HDW44-C, Number of plates: 24

111B9206

Max. Working Pressure [bar]: 35, Heat pump, Function: Condenser, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationHeat pump
ApprovalASCRNEACUAUL
Brazing materialCopper brazing
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
FunctionCondenser
Function noteNull
H1 conn. sizeG1
H1 conn. typeG External thread connection
H2 conn. sizeG1
H2 conn. typeG External thread connection
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
Material DescriptionHeat Exchanger HDW44-C-24
Max working pressure [psi]508 psi
Characteristic
Value
Max. Working Pressure [bar]35.0 bar
Model no.DW44
Number of plates24
Packing formatSingle pack
PED categoryArt. 4, par. 3
Plate material no.AISI 316TI
Plate patternDW
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE HDW44-C
Q1 conn. size rangeQB7.93
Q1 conn. typeAdapter
Q2 conn. size rangeNull
Q2 conn. typeNull
Q3 conn. size rangeH3/8
Q3 conn. typeSolder connection
Q4 conn. size rangeH1/2
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationHDW44-C

General specifications

Characteristic
Value
Gross weight5.48 Kilogram
Net weight5.17 Kilogram
Volume10.864 Liter
Characteristic
Value
EAN/UPC5715255192534
Proposition 65Cancer and Reproductive Harm