Danfoss logo
Pic. P45-EU

Micro Plate heat exchanger, MPHE H62L-EZU, Number of plates: 66

111B3692

Max. Working Pressure [bar]: 45, Heat pump, Function: Evaporator, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationHeat pump
ApprovalASCRNEACKRAIAPEDRoHSUAUL
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionEvaporator
Function noteWith distributor
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHeat Exchanger H62L-EZU-66
Max working pressure [psi]653 psi
Characteristic
Value
Max. Working Pressure [bar]45.0 bar
Model No.62
Number of plates66
Packing formatSingle pack
PED categoryII
Plate material no.AISI 316L
Plate material no.AISI 316L
Plate patternEZU
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE H62L-EZU
Q1 conn. size rangeH1"3/8H
Q1 conn. typeSolder connection
Q2 conn. size rangeH1"3/8H
Q2 conn. typeSolder connection
Q3 conn. size rangeH3/8T
Q3 conn. typeSolder connection
Q4 conn. size rangeH7/8E
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR290R404AR407CR410AR444BR448AR449AR450AR452BR454AR454BR454CR455AR507AR513AR515B
Type designationH62L-EZU
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes

General specifications

Characteristic
Value
Gross weight12.95 Kilogram
Net weight12.8 Kilogram
Volume27.386 Liter
Characteristic
Value
EAN/UPC5702424683351
Proposition 65Cancer and Reproductive Harm