Danfoss logo
Pic Y

Micro Plate heat exchanger, MPHE H17L-CZ, Number of plates: 16

111H0251

Max. Working Pressure [bar]: 49, Heat pump, Function: Condenser, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationHeat pump
ApprovalEACUAUL
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentNull
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionCondenser
Function noteNull
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHeat Exchanger H17L-CZ-16
Characteristic
Value
Max working pressure [psi]711 psi
Max. Working Pressure [bar]49.0 bar
Model No.17
Number of plates16
Packing formatSingle pack
PED categoryArt. 4, par. 3
Plate material no.AISI 316L
Plate patternZ
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE H17L-CZ
Q1 conn. size rangeG1/2
Q1 conn. typeG External thread connection
Q2 conn. size rangeH1/2T
Q2 conn. typeSolder connection
Q3 conn. size rangeT6.1
Q3 conn. typeSolder connection
Q4 conn. size rangeT6.1
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationH17L-CZ

General specifications

Characteristic
Value
Gross weight1.4 Kilogram
Net weight0.95 Kilogram
Volume5.703 Liter
Characteristic
Value
EAN/UPC5715255125808
Proposition 65Cancer and Reproductive Harm