Danfoss logo
MPHE C17L-EZ_111B6147_111B6148

Micro Plate heat exchanger, MPHE C17L-EZ, Number of plates: 60

111B8925

Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationChiller
ApprovalASCRNEACUAUL
Brazing materialCopper brazing
China RoHS complianceYes
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionEvaporator
Function noteNull
H1 conn. sizeL1/2A
H1 conn. typeG External thread connection
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. sizeH3/8"T
H3 conn. typeSolder connection
H4 conn. sizeH5/8"
H4 conn. typeSolder connection
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
In scope of WEEENo
Material DescriptionHeat Exchanger C17L-EZ-60
Max working pressure [psi]711 psi
Characteristic
Value
Max. Working Pressure [bar]49.0 bar
Model No.17
Number of plates60
Packing formatSingle pack
PED categoryArt. 4, par. 3
Plate material no.AISI 316L
Plate patternZ
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE C17L-EZ
Q1 conn. size rangeK27.5
Q1 conn. typeHose Barb connection
Q2 conn. size rangeK27.5
Q2 conn. typeHose Barb connection
Q3 conn. size rangeNull
Q3 conn. typeNull
Q4 conn. size rangeNull
Q4 conn. typeNull
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationC17L-EZ
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes

General specifications

Characteristic
Value
Gross weight2.51 Kilogram
Net weight2.36 Kilogram
Volume6.93 Cubic decimeter
Characteristic
Value
EAN/UPC5715162941089
Proposition 65Cancer and Reproductive Harm