Danfoss logo
Pic. R45

Micro Plate heat exchanger, MPHE C118L-E, Number of plates: 134

111H0495

Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationChiller
ApprovalCECRNEACKRAIAUAUL
Brazing materialCopper brazing
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
FunctionEvaporator
Function noteWith distributor
H1 conn. sizeNull
H1 conn. typeNull
H2 conn. sizeNull
H2 conn. typeNull
H3 conn. size1"1/8
H3 conn. typeSolder connection
H4 conn. size2"1/8
H4 conn. typeSolder connection
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
Material DescriptionHeat Exchanger C118L-E-134
Max working pressure [psi]653 psi
Characteristic
Value
Max. Working Pressure [bar]45.0 bar
Model no.118
Number of plates134
Packing formatSingle pack
PED categoryIII
Plate material no.AISI 316L
Plate patternEM
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameMicro Plate heat exchanger
Product TypeMPHE C118L-E
Q1 conn. size range2-VIC
Q1 conn. typeVictaulic connection
Q2 conn. size range2-VIC
Q2 conn. typeVictaulic connection
Q3 conn. size rangeNull
Q3 conn. typeNull
Q4 conn. size rangeNull
Q4 conn. typeNull
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationC118L-E

General specifications

Characteristic
Value
Gross weight50 Kilogram
Net weight42.7 Kilogram
Volume116.64 Liter
Characteristic
Value
EAN/UPC5715255210115
Proposition 65Cancer and Reproductive Harm