Danfoss logo
Pic. H

Brazed plate heat exchanger, BPHE B3-095, Number of plates: 40

111H0734

Max. Working Pressure [bar]: 30, Universal, Function: Multifunctional, Brazing material: Copper brazing

Product specifications

Characteristic
Value
ApplicationUniversal
ApprovalASCECRNEACKRAIAUAUL
Brazing materialCopper brazing
Contains batteriesNo
Design temperature range [°C] [max]200 °C
Design temperature range [°C] [min]-196 °C
Design temperature range [°F] [max]320 °F
Design temperature range [°F] [min]-390 °F
DG Indicator ProfileNot relevant for dangerous goods
EquipmentStud
FunctionMultifunctional
Function noteWith distributor
H1 conn. sizeH2"1/8
H1 conn. typeSolder connection
H2 conn. sizeH2"1/8
H2 conn. typeSolder connection
H3 conn. sizeNull
H3 conn. typeNull
H4 conn. sizeNull
H4 conn. typeNull
H5 conn. sizeNull
H5 conn. typeNull
H6 conn. sizeNull
H6 conn. typeNull
Material DescriptionHeat Exchanger B3-095-40-3.0-MQ
Max working pressure [psi]435 psi
Characteristic
Value
Max. Working Pressure [bar]30.0 bar
Model no.095
Number of plates40
Packing formatSingle pack
PED categoryII
Plate material no.AISI 316L
Plate patternM
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameBrazed plate heat exchanger
Product TypeBPHE B3-095
Q1 conn. size rangeNull
Q1 conn. typeNull
Q2 conn. size rangeNull
Q2 conn. typeNull
Q3 conn. size rangeH7/8
Q3 conn. typeSolder connection
Q4 conn. size rangeH7/8
Q4 conn. typeSolder connection
Q5 conn. size rangeNull
Q5 conn. typeNull
Q6 conn. size rangeNull
Q6 conn. typeNull
Quantity per packing format1 pc
RefrigerantsR1233zd(E)R1234yfR1234zeR134aR22R245faR404AR407CR444BR448A
Type designationB3-095

General specifications

Characteristic
Value
Gross weight24.5 Kilogram
Net weight22 Kilogram
Volume56.16 Liter
Characteristic
Value
EAN/UPC5715255251637
Proposition 65Cancer and Reproductive Harm