
Communication module, TP78-04
084B2254
Function: COMM. BRIDGE TP78 LON-RS485
084B2254
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Frequency [Hz] | 50/60 Hz |
| Function | COMM. BRIDGE TP78 LON-RS485 |
| Material Description | Communications Bridge, TP78-04 |
| Packing format | Single pack |
| Power consumption [VA] | 2.5 VA |
Characteristic | Value |
|---|---|
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Communication module |
| Product Type | TP78-04 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Serviceable | No |
| Supply voltage [V] DC | 12 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 258 Gram |
| Net weight | 250 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.921 Liter |
| EAN/UPC | 5702428406581 |