
Optyma™, OP-LGQC048LTA02G
114X5096
Segment usage: Low Back Pressure, Refrigerants: R404A; R507A; R452A, Compressor power supply [V]: 230/1/50
114X5096
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | CEEAC |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Compressor model | NTZ048-5 |
| Compressor power supply [V] | 230/1/50 |
| Condenser type | C3 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-LGQC048LTA02G |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | G |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 254.000 mm |
| Fan current @ 50Hz [A] | 0.32 A |
| Fan power consumption @ 50Hz [W] | 75 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 60Hz [V] | 240 V |
Characteristic | Value |
|---|---|
| Low value of voltage range at 60Hz [V] | 220 V |
| Material Description | OP-LGQC048LTA02G CONDENS. UNIT |
| Model number | OP-LGQC048LTA02G |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 2 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ A02 (Fin and tube) |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R404AR452AR507A |
| SCIP dossier no. | 714177d5-8280-470c-a384-b0f83b61cf80 |
| SCIP dossier product name | OPTYMA A02 C3 |
| Segment usage | Low Back Pressure |
| Speed Platform | Fixed-speed |
| Technology | Reciprocating |
| Version | A02 |
| VersionDescription | A02 : Optyma with receiver + stop valve + universal pressure switch (KP-17WB) + flexible hoses + electrical box |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 59 Kilogram |
| Net weight | 51.5 Kilogram |
| Volume | 291.798 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424233587 |
| Proposition 65 | Cancer and Reproductive Harm |