Danfoss logo
 OP-HJM036D32N/Q - OP-HJZ036D32N/Q

Optyma™, OP-HJZ036D32N

114N3251

Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R513A; R448A; R449A, Compressor power supply [V]: 230/1/60
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™

Product specifications

Characteristic
Value
ApplicationsHBPMBP
China RoHS complianceOut of scope
Compressor modelMTZ036-1
Compressor power supply [V]230/1/60
Condenser typeG8
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-HJZ036D32N
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeN
EU RoHS complianceOut of scope
FamilyOptyma™
Fan current @ 60Hz [A]3.60 A
Fan diameter [mm]457 mm
Fan power consumption @ 60Hz [W]450 W
Fan power supply [V/Ph/Hz]230/1/60
Frequency [Hz]60 Hz
High value of nominal voltage at 60Hz [V]230 V
Low value of voltage range at 60Hz [V]208 V
Characteristic
Value
Material DescriptionOP-HJZ036D32N MTZ36-1VM
Model numberOP-HJZ036D32N
No. of phases (compressor)1
No. of phases (fan)1
Number of fans1
Phase1
Phases of Compressor1
Phases of Fan1
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ D32
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR134aR404AR448AR449AR452AR513A
Segment usageMedium Back Pressure
Speed PlatformFixed-speed
TechnologyReciprocating
VersionD32

General specifications

Characteristic
Value
Gross weight90 Kilogram
Net weight73 Kilogram
Volume260.441 Liter
Characteristic
Value
EAN/UPC5702428873024
Proposition 65Cancer and Reproductive Harm