
Optyma™, OP-MCNC0075RWC000N
114N2099
Segment usage: Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 220/1/60
114N2099
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 830 m³/h |
| Applications | MBP |
| Approval | UL Recognized |
| Capacity Control | Fixed speed |
| China RoHS compliance | Out of scope |
| Compressor model | SCE15MNX |
| Compressor power supply [V] | 220/1/60 |
| Connection type | Solder |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | OP-MCNC0075RWC000N |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | N |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 254.000 mm |
| Fan current @ 60Hz [A] | 0.40 A |
| Fan diameter [mm] | 254 mm |
| Fan power consumption @ 60Hz [W] | 30 W |
| Fan power output @ 60Hz [W] | 30 W |
| Fan power supply [V/Ph/Hz] | 220/1/60 |
| Fan voltage @ 60Hz (max) [V] [Min] | 220 V |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 230 V |
| HMBP Cooling capacity range [kW] (R513A/R134a) | Not available for this condition / refrigerant |
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Liquid line connection [in] | 1/4 in |
Characteristic | Value |
|---|---|
| Low value of voltage range at 60Hz [V] | 208 V |
| Material Description | OP-MCNC0075RWC000N |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| Model number | OP-MCNC0075RWC000N |
| Number of fans | 1 |
| Packing format | Multi pack |
| Packing quantity | 18 |
| Phase | 1 |
| Phases of Compressor | 1 |
| Phases of Fan | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ WC |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R290 |
| RLA | 4.3 A |
| Segment usage | Medium Back Pressure |
| Speed Platform | Fixed-speed |
| Suction connection diameter [mm] | 9.52 mm |
| Suction connection size [in] | 3/8 in |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
| Version | WC |
| VersionDescription | WC : Power cord, receiver, electrical box |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 30.875 Kilogram |
| Net weight | 29.325 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 43.836 Liter |
| Proposition 65 | Cancer and Reproductive Harm |