
Optyma™ Slim Pack, OP-MSXM030MTZW05E
114X7323-B
Segment usage: Low Back Pressure; Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R513A; R448A; R449A, Compressor power supply [V]: 380-415/3/50 460/3/60
114X7323-B
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 50Hz [m³/h] | 3300 m³/h |
| Applications | MBPLBP |
| Capacity Control | Fixed speed |
| China RoHS compliance | Out of scope |
| Compressor model | MTZ019-4 |
| Compressor power supply [V] | 380-415/3/50 460/3/60 |
| Condenser type | D7 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-MSXM030MTZW05E |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | E |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ Slim Pack |
| Fan blade size [mm] | 450.000 mm |
| Fan power consumption @ 50Hz [W] | 110 W |
| Fan power output @ 50Hz [W] | 68 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
Characteristic | Value |
|---|---|
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 50Hz [V] | 415 V |
| HMBP Cooling capacity range [kW] (R513A) | Not available for the moment |
| LBP Cooling capacity range [kW] (R452A) | Not available for the moment |
| Low value of nominal voltage at 50Hz [V] | 380 V |
| Material Description | CONDENSING UNIT MSXM030MTZW05E |
| MBP Cooling capacity range [kW] (R449A) | Not available for the moment |
| Model number | OP-MSXM030MTZW05E |
| Number of fans | 1 |
| Phase | 3 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Package unit |
| Product Type | Optyma™ Slim Pack W05 |
| Refrigerants | R452AR134aR513AR448AR449AR404A |
| Segment usage | Low Back PressureMedium Back Pressure |
| Version | W05 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 85 Kilogram |
| Net weight | 70 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 345.453 Liter |