
Crankcase heater, Belt heater
120Z5038
Belt type crankcase heater, 40 W, 460 V (NAM/LAM only)
120Z5038
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | Belt type crankcase heater, 40 W, 460 V (NAM/LAM only) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Crankcase heater |
| In scope of WEEE | No |
| Material Description | CRANKCASE HEATER 400/460V 40W |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Packing quantity | 6 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Crankcase heater |
| Product Type | Belt heater |
| REACH Candidate List substances | No |
| UL mark | Yes |
| Usage | MLM030-048, MLZ030-048 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 304.5 Gram |
| Net weight | 290 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.513 Liter |
| EAN/UPC | 5702428251280 |