
Lubricant, 320HV
120Z5034
Lubricant, 320HV (FVC68D), 1-litre can
120Z5034
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Lubricant, 320HV (FVC68D), 1-litre can |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Lubricant |
| In scope of WEEE | No |
| InspectionText |
Characteristic | Value |
|---|---|
| Material Description | 320HV POLYVINYL ETHER -1L CAN |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Lubricant |
| Product Type | 320HV |
| REACH Candidate List substances | No |
| Usage | HCJHCPHHPHLHHLJHLPHRHHRPMLZ |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.01 Kilogram |
| Net weight | 0.93 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.863 Liter |
| EAN/UPC | 5702428980647 |