Lubricant, 160SZ
120Z0992
Lubricant 160SZ-1-litre can
120Z0992
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Description | Lubricant 160SZ-1-litre can |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Lubricant |
| Material Description | Lubricant 160SZ-1L CAN |
Characteristic | Value |
|---|---|
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Lubricant |
| Product Type | 160SZ |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.195 Kilogram |
| Net weight | 1.138 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 411.54 Liter |
| EAN/UPC | 5715255106722 |