
Crankcase heater, Belt heater
120Z0892
Belt type crankcase heater, 65 W, 230 V
120Z0892
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Description | Belt type crankcase heater, 65 W, 230 V |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Family | Crankcase heater |
| In scope of WEEE | No |
| Material Description | CRANKCASE HEATER 230V 65W |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Crankcase heater |
| Product Type | Belt heater |
| REACH Candidate List substances | No |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 304.5 Gram |
| Net weight | 290 Gram |
Characteristic | Value |
|---|---|
| Volume | 16 Liter |
| EAN/UPC | 5702424685683 |