
Lubricant, 185SL
120Z0888
POE lubricant 185SL 5L can
120Z0888
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | POE lubricant 185SL 5L can |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Lubricant |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | POE lubricant 185SL 5L can |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Lubricant |
| Product Type | 185SL |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.55 Kilogram |
| Net weight | 5.95 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 41.44 Liter |
| EAN/UPC | 5702424648749 |