
Manifold kit, Tandem kit
120Z0714
Kit trio DSH420T/DSH483T/DSH552T/DSF465T/DSF525T/DSF600T
120Z0714
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | Kit trio DSH420T/DSH483T/DSH552T/DSF465T/DSF525T/DSF600T |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | KIT TRIO DSH420T/483T/552T |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Tandem kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.143 Kilogram |
| Net weight | 2.041 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.22 Cubic decimeter |
| EAN/UPC | 5702424676599 |