
Manifold kit, Trio kit
120Z0712
Kit trio DSH600 (DSH1800E)
120Z0712
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Not available in Coolselector |
| Description | Kit trio DSH600 (DSH1800E) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Kit trio DSH600 (DSH1800E) |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Trio kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.65 Kilogram |
| Net weight | 6.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.916 Liter |
| EAN/UPC | 5702424676605 |