
Manifold kit, Tandem kit
120Z0709
Tandem Kit DSH360X/DSH424X/DSH456X/DSH479X/DSH565X/DSF400X/DSF470X/DSF500X/DSF525X
120Z0709
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | Tandem Kit DSH360X/DSH424X/DSH456X/DSH479X/DSH565X/DSF400X/DSF470X/DSF500X/DSF525X |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | KIT Tandem DSH360X/424X/456X/479X/565X |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Tandem kit |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.2 Kilogram |
| Net weight | 3.9 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.22 Cubic decimeter |
| EAN/UPC | 5702424676612 |