
Frequency converter, Decoupling
120Z0582
Decoupling Plage H3(132B0330)
120Z0582
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| Description | Decoupling Plage H3(132B0330) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Decoupling Plage H3(132B0330) |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | Decoupling |
| REACH Candidate List substances | No |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.13 Kilogram |
| Net weight | 0.11 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 82.08 Cubic decimeter |
| EAN/UPC | 5702424677268 |