
Lubricant, 320SZ
120Z0572
Lubricant, 320SZ, 2.5-litre can
120Z0572
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Lubricant, 320SZ, 2.5-litre can |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Lubricant |
| In scope of WEEE | No |
| Material Description | LUBRICANT 320SZ-2.5L CAN |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Packing quantity | 4 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Lubricant |
| Product Type | 320SZ |
| REACH Candidate List substances | No |
| Usage | SY with R22 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3 Kilogram |
| Net weight | 2.64 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.505 Liter |
| EAN/UPC | 5702424677299 |