
Lubricant, 160SZ
120Z0571
Lubricant, 160SZ, 2.5-litre can
120Z0571
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Depth (EF000049) | 180 |
| Description | Lubricant, 160SZ, 2.5-litre can |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Lubricant |
| Height (EF000040) | 160 |
| Identical product | 120Z0609120Z0990 |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | LUBRICANT 160SZ-2.5L CAN |
| Packing format | Multi pack |
| Packing quantity | 4 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Lubricant |
| Product Type | 160SZ |
| REACH Candidate List substances | No |
| Spare part (EF013237) | TRUE |
| Type of accessory/spare part (EF000215) | Other |
| Width (EF000008) | 110 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3 Kilogram |
| Net weight | 2.721 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.168 Liter |
| EAN/UPC | 5702428584807 |