
Electrical component, Oil Level sensor
120Z0562
Oil level sensor in electrical part 230VAC
120Z0562
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Oil level sensor in electrical part 230VAC |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
| Material Description | Oil level sensor 230V 6913007P02A |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Oil Level sensor |
| REACH Candidate List substances | No |
| UL mark | Yes |
| Usage | VZH |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.36 Kilogram |
| Net weight | 0.32 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.475 Cubic decimeter |
| EAN/UPC | 5702424677312 |